Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1766495 |
1766505 |
1766521 |
1766534 |
1766547 |
1766550 |
1766657 |
1767119 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operation temperature (°C) | Modular spacing connections (mm) | Modular spacing contacts (mm) | |
---|---|---|---|---|---|---|---|
1.84 € | 100 | 40 Days | -40|100 | 7.5 | 7.5 | ||
2.14 € | 100 | 40 Days | -40|100 | 7.5 | 7.5 | ||
2.75 € | 100 | 40 Days | -40|100 | 7.5 | 7.5 | ||
3.05 € | 100 | 40 Days | -40|100 | 7.5 | 7.5 | ||
3.36 € | 100 | 40 Days | -40|100 | 7.5 | 7.5 | ||
3.66 € | 50 | 40 Days | -40|100 | 7.5 | 7.5 | ||
3.36 € | 100 | 40 Days | -|- | 7.62 | 7.62 | ||
3.66 € | 50 | 40 Days | -|- | 7.62 | 7.62 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Type of fastening | Other |
Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 6 | Type of electric connection | Other |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Diameter connection pin(mm) | - | Length pin(mm) | 3.9 | Number of plug-in contact rows | 1 |
Type of banding | None | Suitable for PCB thickness(mm) | - | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) | Type of PCB fastening | Other |
Rated current In(A) | 12 |