Manufacturer part number: 1784965
Brand: PHOENIX CONTACT
Price: 31.49 €
Delivery time: 28 Days
Length pin: 4.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1784965
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Operation temperature(°C) | -|- |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 8 |
Type of electric connection | Other | Material of contact surface | Silver | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Modular spacing connections(mm) | 15 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Modular spacing contacts(mm) | 15 | Connector model | Fixed connector | Material insulation body | Other |
Angle PCB/contact | Other | Type of PCB fastening | Flange | Rated current In(A) | 125 |
This page is Printed-circuit board connector, Feed-through header, DFK-IPC, part number 1784965.
You can find the detail information about specifications and dimensions on part number 1784965.
Part Number |
---|
1784978 |
1784981 |
1784994 |
1785003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length pin (mm) |
---|---|---|---|---|---|
46.51 € | 25 | 28 Days | - | ||
61.54 € | 25 | 28 Days | - | ||
76.57 € | 10 | 28 Days | - | ||
91.59 € | 10 | 28 Days | - |