PCB connector, PCB header, FRONT-FMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1714765

Part Number
1714765
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.45 €

500 57 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Other Rated voltage(V) -
Number of poles - Contact type Bus Operation temperature(°C) -|-
Type of fastening - Inflammability class of insulation material acc. with UL94 - Rated surge voltage(kV) -
Type of electric connection - Material of contact surface Tin Over voltage category -
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) -
Modular spacing connections(mm) 6.35 Number of plug-in contact rows 2 Type of banding -
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 6.35 Connector model Free connector
Material insulation body - Angle PCB/contact - Type of PCB fastening Flange
Rated current In(A) -

This page is PCB connector, PCB header, FRONT-FMC, part number 1714765.
You can find the detail information about specifications and dimensions on part number 1714765.

Tech Support