Manufacturer part number: 0707219
Brand: PHOENIX CONTACT
Price: 8.65 €
Delivery time: 19 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0707219
Type of connection | Cable to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -|- |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | - |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 9.3 |
Modular spacing connections(mm) | 5 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 5 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) | Type of PCB fastening | - |
Rated current In(A) | 12 |
This page is Feed-through header, DFK-MSTB, part number 0707219.
You can find the detail information about specifications and dimensions on part number 0707219.
Part Number |
---|
0707183 |
0707206 |
0707222 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
6.79 € | 50 | 22 Days | ||
8.03 € | 50 | 22 Days | ||
9.26 € | 50 | 22 Days |