Manufacturer part number: 1708420
Brand: PHOENIX CONTACT
Price: 9.03 €
Delivery time: 82 Days
Operation temperature: -40|100 °C
Type of PCB fastening: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1708420
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Type of fastening | Other |
Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 6 | Type of electric connection | Other |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Diameter connection pin(mm) | - | Length pin(mm) | 5 | Modular spacing connections(mm) | 7.62 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Modular spacing contacts(mm) | 7.62 | Connector model | Fixed connector | Material insulation body | Other |
Angle PCB/contact | Other | Rated current In(A) | 41 |
This page is Printed-circuit board connector, PCB header, IPC, part number 1708420.
You can find the detail information about specifications and dimensions on part number 1708420.
Part Number |
---|
1708417 |
1708433 |
1708446 |
1708459 |
1708462 |
1708475 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operation temperature (°C) | Type of PCB fastening |
---|---|---|---|---|---|---|
7.52 € | 50 | 82 Days | -40|100 | Other | ||
10.53 € | 50 | 84 Days | -40|100 | Other | ||
12.04 € | 50 | 29 Days | -40|100 | Other | ||
13.54 € | 50 | 82 Days | -40|100 | Other | ||
15.05 € | 50 | 29 Days | -40|100 | Other | ||
16.55 € | 50 | 29 Days | -40|100 | Other |