Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1720628 |
1720631 |
1720644 |
1720657 |
1720660 |
1720673 |
1720958 |
1720974 |
1720990 |
1721009 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length pin (mm) | Type of PCB fastening | |
---|---|---|---|---|---|---|
6.76 € | 50 | 33 Days | 5 | Other | ||
7.73 € | 50 | 33 Days | 5 | Other | ||
8.69 € | 50 | 33 Days | 5 | Other | ||
9.66 € | 50 | 28 Days | 5 | Other | ||
10.62 € | 50 | 28 Days | 5 | Other | ||
11.59 € | 50 | 33 Days | 5 | Other | ||
7.06 € | 50 | 33 Days | 4.26 | Flange | ||
9.00 € | 50 | 33 Days | 4.26 | Flange | ||
10.93 € | 50 | 28 Days | 4.26 | Flange | ||
11.89 € | 50 | 28 Days | 4.26 | Flange |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 6 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Modular spacing connections(mm) | 7.62 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Modular spacing contacts(mm) | 7.62 | Connector model | Fixed connector | Material insulation body | Other |
Angle PCB/contact | 90° (upwards vertical) | Rated current In(A) | 41 |