Manufacturer part number: 1809380
Brand: PHOENIX CONTACT
Price: 3.98 €
Delivery time: 16 Days
Modular spacing connections: 5.08 mm
Modular spacing contacts: 5.08 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1809380
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.9 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) |
Type of PCB fastening | Flange | Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB header, MSTBVA, part number 1809380.
You can find the detail information about specifications and dimensions on part number 1809380.
Part Number |
---|
1809348 |
1809351 |
1809377 |
1809393 |
1809403 |
1809416 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Modular spacing connections (mm) | Modular spacing contacts (mm) |
---|---|---|---|---|---|---|
2.96 € | 100 | 40 Days | 5.08 | 5.08 | ||
3.22 € | 100 | 40 Days | 5.08 | 5.08 | ||
3.72 € | 50 | 40 Days | 5.08 | 5.08 | ||
4.23 € | 50 | 40 Days | 5.08 | 5.08 | ||
4.48 € | 50 | 40 Days | 5.08 | 5.08 | ||
4.73 € | 50 | 40 Days | 5.08 | 5.08 |