PCB header, IC (1786611)

PCB header, IC 1786611

Product Details:

Manufacturer part number: 1786611

Brand: PHOENIX CONTACT

Price: 13.20

Delivery time: 22 Days


Technical Data:

Rated voltage: 320 V

Operation temperature: -40|100 °C

Type of PCB fastening: Other

Rated current In: 12 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1786611

Part Number
1786611
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Type of PCB fastening Rated current In
(A)

13.20 €

50 22 Days 320-40|100Other12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Rated surge voltage(kV) 4 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Length pin(mm) 3.5 Modular spacing connections(mm) 5.08 Number of plug-in contact rows 1
Type of banding None Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 5.08
Connector model Fixed connector Material insulation body Other Angle PCB/contact Other

This page is PCB header, IC, part number 1786611.
You can find the detail information about specifications and dimensions on part number 1786611.

Variation of this product

Part Number
1786585
1786598
1786608
1786624
1810337
1810340
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Type of PCB fastening Rated current In
(A)

11.48 €

50 22 Days 320-40|100Other12

12.05 €

50 22 Days 320-40|100Other12

12.62 €

50 22 Days 320-40|100Other12

13.77 €

50 22 Days 320-40|100Other12

3.41 €

100 47 Days 176-|-Flange12

4.38 €

50 47 Days 176-|-Flange12

Tech Support