Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1824175 |
1824214 |
1824230 |
1824243 |
1824272 |
1824285 |
1824298 |
1824311 |
1824324 |
1824340 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
8.41 € | 50 | 19 Days | ||
13.22 € | 50 | 22 Days | ||
15.62 € | 50 | 22 Days | ||
16.82 € | 50 | 19 Days | ||
20.43 € | 50 | 22 Days | ||
21.63 € | 50 | 19 Days | ||
22.83 € | 50 | 22 Days | ||
25.23 € | 50 | 22 Days | ||
26.44 € | 50 | 22 Days | ||
28.84 € | 50 | 7 Days |
Loading...
Type of connection | Cable to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Screw connection | Material of contact surface | Tin |
Over voltage category | - | Pollution degree | 2 | Connectable cable type | - |
Modular spacing connections(mm) | 5.08 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5.08 |
Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | Other | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | - |
Rated current In(A) | 12 |