Feed-through header, DFK-IPCV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1703056
1703069
1703072
1703085
1703098
1703108
1703111
1703124
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.29 €

30 28 Days

9.43 €

20 28 Days

12.58 €

20 28 Days

15.72 €

20 28 Days

18.87 €

10 28 Days

22.01 €

10 28 Days

25.16 €

10 28 Days

28.30 €

10 28 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Operation temperature(°C) -|-
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 8
Type of electric connection Other Material of contact surface Silver Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 4.1
Modular spacing connections(mm) 10.16 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 10.16 Connector model Fixed connector
Material insulation body Other Angle PCB/contact 90° (upwards vertical) Type of PCB fastening Other
Rated current In(A) 76

Tech Support