Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1769858 |
1769874 |
1769890 |
1769913 |
1769926 |
1769939 |
1769942 |
1769955 |
1769968 |
1769971 |
1769984 |
1769997 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
2.14 € | 100 | 22 Days | ||
2.75 € | 100 | 22 Days | ||
3.36 € | 100 | 22 Days | ||
3.96 € | 50 | 22 Days | ||
4.27 € | 50 | 22 Days | ||
4.57 € | 50 | 22 Days | ||
4.87 € | 50 | 22 Days | ||
5.18 € | 50 | 19 Days | ||
5.48 € | 50 | 22 Days | ||
5.78 € | 50 | 22 Days | ||
6.09 € | 50 | 22 Days | ||
6.39 € | 50 | 22 Days |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.5 |
Modular spacing connections(mm) | 5 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 5 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 45°/135° (downwards inclined) | Type of PCB fastening | Other |
Rated current In(A) | 12 |