Manufacturer part number: 1796733
Brand: PHOENIX CONTACT
Price: 5.55 €
Delivery time: 33 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1796733
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -|- |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 6 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | - |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.9 |
Modular spacing connections(mm) | 7.62 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 7.62 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) | Type of PCB fastening | Flange |
Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB header, GMSTBV, part number 1796733.
You can find the detail information about specifications and dimensions on part number 1796733.
Part Number |
---|
1796704 |
1796717 |
1796720 |
1796746 |
1796759 |
1796762 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
4.19 € | 50 | 33 Days | ||
4.64 € | 50 | 33 Days | ||
5.10 € | 50 | 33 Days | ||
6.01 € | 50 | 33 Days | ||
6.46 € | 50 | 33 Days | ||
6.92 € | 50 | 33 Days |