PCB header, MCV (1961782)

PCB header, MCV  1961782

Product Details:

Manufacturer part number: 1961782

Brand: PHOENIX CONTACT

Price: 3.34

Delivery time: 40 Days


Technical Data:

Type of connection: -

Operation temperature: -|- °C

Type of fastening: -

Type of electric connection: -

Material of contact surface: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1961782

Part Number
1961782
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of connection Operation temperature
(°C)
Type of fastening Type of electric connection Material of contact surface Length pin
(mm)
Modular spacing connections
(mm)
Number of plug-in contact rows Type of banding Modular spacing contacts
(mm)
Material insulation body Angle PCB/contact Type of PCB fastening Rated current In
(A)

3.34 €

100 40 Days --|---Other3.43.5-None3.5Thermoplastic45°/135° (downwards inclined)Other8

Loading...

  1. 1

Basic information

Colour housing Black Rated voltage(V) 160 Number of poles -
Contact type Pin Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 2.5
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Suitable for PCB thickness(mm) - Connector model Fixed connector

This page is PCB header, MCV , part number 1961782.
You can find the detail information about specifications and dimensions on part number 1961782.

Variation of this product

Part Number
1961850
1961892
1963094
1963586
1963751
1963803
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of connection Operation temperature
(°C)
Type of fastening Type of electric connection Material of contact surface Length pin
(mm)
Modular spacing connections
(mm)
Number of plug-in contact rows Type of banding Modular spacing contacts
(mm)
Material insulation body Angle PCB/contact Type of PCB fastening Rated current In
(A)

2.97 €

100 40 Days --|---Other3.43.5-None3.5Thermoplastic45°/135° (downwards inclined)Other8

4.82 €

50 40 Days Printed circuit board to cable-|-OtherOtherTin-3.51None3.5Other90° (upwards vertical)Flange8

4.40 €

50 40 Days Printed circuit board to cable-|-OtherOtherTin-3.51None3.5Other90° (upwards vertical)Flange8

2.67 €

100 19 Days Printed circuit board to cable-40|100OtherOtherTin3.52.51None2.5Other90° (upwards vertical)Other4

1.31 €

220 26 Days Printed circuit board to cable-40|100OtherOtherTin3.52.51Blister girdle (for SMD)2.5Other90° (upwards vertical)Other4

3.13 €

220 22 Days Printed circuit board to cable-40|100OtherOtherTin3.52.51Blister girdle (for SMD)2.5Other90° (upwards vertical)Other4

Tech Support