Manufacturer part number: 1705313
Brand: PHOENIX CONTACT
Price: 24.47 €
Delivery time: 37 Days
Modular spacing connections: 5.08 mm
Modular spacing contacts: 5.08 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1705313
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Screw connection | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Number of plug-in contact rows | 1 | Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|2.5 |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 | Connectable conductor cross section multi-wired(mm²) | 0.2|1 | Degree of protection (IP), mounted | Other |
With protective conductor | - | Material insulation body | Other | Material contact | Copper |
Angle contact/conductor connection | 135° (upwards inclined) | Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB connector, SMSTB, part number 1705313.
You can find the detail information about specifications and dimensions on part number 1705313.
Part Number |
---|
1705300 |
1707845 |
1707858 |
1768846 |
1768862 |
1768875 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Modular spacing connections (mm) | Modular spacing contacts (mm) |
---|---|---|---|---|---|---|
22.44 € | 50 | 37 Days | 5.08 | 5.08 | ||
21.43 € | 50 | 37 Days | 5.08 | 5.08 | ||
23.46 € | 50 | 37 Days | 5.08 | 5.08 | ||
11.17 € | 50 | 49 Days | 5 | 5 | ||
13.19 € | 50 | 49 Days | 5 | 5 | ||
14.21 € | 50 | 49 Days | 5 | 5 |