Printed-circuit board connector, PCB connector, QC (1883284)

Printed-circuit board connector, PCB connector, QC 1883284

Product Details:

Manufacturer part number: 1883284

Brand: PHOENIX CONTACT

Price: 4.49

Delivery time: 28 Days


Technical Data:

Rated voltage: 630 V

Rated surge voltage: 6 kV

Modular spacing connections: 5.08 mm

Modular spacing contacts: 5.08 mm

Connectable conductor cross section fine-strand without cable end sleeve: 0.5|1 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1883284

Part Number
1883284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

4.49 €

50 28 Days 63065.085.080.5|10.5|110

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Insulation displacement connection
Material of contact surface Tin Over voltage category III Pollution degree 2
Connectable cable type Tubular cable Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Degree of protection (IP), mounted - With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)

This page is Printed-circuit board connector, PCB connector, QC, part number 1883284.
You can find the detail information about specifications and dimensions on part number 1883284.

Variation of this product

Part Number
1883307
1883349
1883365
1883378
1883381
1883394
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

6.29 €

50 28 Days 63065.085.080.5|10.5|110

9.88 €

50 28 Days 63065.085.080.5|10.5|110

2.82 €

100 28 Days 63065.085.080.5|10.5|110

3.72 €

50 28 Days 63065.085.080.5|10.5|110

4.62 €

50 28 Days 63065.085.080.5|10.5|110

5.51 €

50 28 Days 63065.085.080.5|10.5|110

Tech Support