Manufacturer part number: 1898282
Brand: PHOENIX CONTACT
Price: 5.53 €
Delivery time: 51 Days
Colour housing: Green
Rated voltage: 320 V
Rated surge voltage: 4 kV
Modular spacing connections: 5 mm
Modular spacing contacts: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1898282
Part Number
|
---|
1898282 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Rated voltage (V) | Rated surge voltage (kV) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|
5.53 € | 50 | 51 Days | Green | 320 | 4 | 5 | 5 | 10 |
Loading...
Type of connection | Printed circuit board to printed circuit board | Number of poles | - | Contact type | Bus |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | - |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Connector model | Free connector | Material insulation body | Other | Angle PCB/contact | - |
Type of PCB fastening | Other |
This page is PCB connector, ZEC, part number 1898282.
You can find the detail information about specifications and dimensions on part number 1898282.
Part Number |
---|
1793260 |
1898295 |
1898305 |
1898318 |
1898321 |
1898334 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour housing | Rated voltage (V) | Rated surge voltage (kV) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|
5.53 € | 50 | 51 Days | Black | 320 | 4 | 5 | 5 | 10 | ||
6.73 € | 50 | 7 Days | Green | 320 | 4 | 5 | 5 | 10 | ||
7.93 € | 50 | 51 Days | Green | 320 | 4 | 5 | 5 | 10 | ||
9.13 € | 50 | 51 Days | Green | 320 | 4 | 5 | 5 | 10 | ||
10.33 € | 50 | 51 Days | Green | 320 | 4 | 5 | 5 | 10 | ||
11.53 € | 50 | 51 Days | Green | 320 | 4 | 5 | 5 | 10 |