Printed-circuit board connector, PCB connector, FKCS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1808598
1808608
1808611
1808637
1808640
1808653
1808666
1808679
1808682
1808695
1808705
1974737
1974766
1974779
1974782
1974805
1974818
1974821
1974847
1974850
1974863
1974876
1974889
1974892
1975082
1975105
1975163
1975176
1975189
1975192
1975202
1975228
1975231
1975244
1975257
1975273
1975286
1975309
1975312
1975325
1975341
1975354
1975367
1975370
1975383
1975396
1975406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Degree of protection (IP), mounted

4.05 €

50 89 Days -40|1005.085.08-

4.77 €

50 89 Days -40|1005.085.08-

5.50 €

50 89 Days -40|1005.085.08-

6.95 €

50 89 Days -40|1005.085.08-

7.67 €

50 89 Days -40|1005.085.08-

8.39 €

50 89 Days -40|1005.085.08-

9.12 €

50 89 Days -40|1005.085.08-

9.84 €

50 89 Days -40|1005.085.08-

10.57 €

50 89 Days -40|1005.085.08-

11.29 €

50 89 Days -40|1005.085.08-

12.02 €

50 89 Days -40|1005.085.08-

1.46 €

150 89 Days -40|10055Other

3.63 €

100 89 Days -40|10055Other

4.36 €

50 89 Days -40|10055Other

5.08 €

50 89 Days -40|10055Other

6.53 €

50 89 Days -40|10055Other

7.25 €

50 89 Days -40|10055Other

7.98 €

50 89 Days -40|10055Other

9.43 €

50 89 Days -40|10055Other

10.15 €

50 89 Days -40|10055Other

10.88 €

50 89 Days -40|10055Other

11.60 €

50 89 Days -40|10055Other

12.32 €

50 89 Days -40|10055Other

13.05 €

50 89 Days -40|10055Other

2.18 €

100 89 Days -40|1005.085.08Other

3.63 €

100 89 Days -40|1005.085.08Other

7.98 €

50 89 Days -40|1005.085.08Other

8.70 €

50 89 Days -40|1005.085.08Other

9.43 €

50 89 Days -40|1005.085.08Other

10.15 €

50 89 Days -40|1005.085.08Other

10.88 €

50 89 Days -40|1005.085.08Other

12.32 €

50 89 Days -40|1005.085.08Other

13.05 €

50 89 Days -40|1005.085.08Other

13.77 €

50 89 Days -40|1005.085.08Other

14.50 €

50 89 Days -40|1005.085.08Other

2.31 €

100 89 Days -|-5.085.08Other

3.03 €

100 89 Days -|-5.085.08Other

4.48 €

50 7 Days -|-5.085.08Other

5.21 €

50 89 Days -|-5.085.08Other

5.93 €

50 89 Days -|-5.085.08Other

7.38 €

50 89 Days -|-5.085.08Other

8.10 €

50 89 Days -|-5.085.08Other

8.83 €

50 89 Days -|-5.085.08Other

9.55 €

50 89 Days -|-5.085.08Other

10.28 €

50 89 Days -|-5.085.08Other

11.00 €

50 89 Days -|-5.085.08Other

11.72 €

50 89 Days -|-5.085.08Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Connectable cable type Tubular cable Number of plug-in contact rows 1
Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Connectable conductor cross section multi-wired(mm²) 0.2|2.5 With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 180° (horizontal) Rated current In(A) 12

Tech Support