Printed-circuit board connector, PCB connector, FKIC (1873524)

Printed-circuit board connector, PCB connector, FKIC 1873524

Product Details:

Manufacturer part number: 1873524

Brand: PHOENIX CONTACT

Price: 3.31

Delivery time: 89 Days


Technical Data:

Operation temperature: -|- °C

Over voltage category: III

Modular spacing connections: 5.08 mm

Modular spacing contacts: 5.08 mm

Degree of protection (IP), mounted: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1873524

Part Number
1873524
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Degree of protection (IP), mounted Rated current In
(A)

3.31 €

100 89 Days -|-III5.085.08-12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Pollution degree 2
Connectable cable type Tubular cable Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.2|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|2.5
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 180° (horizontal)

This page is Printed-circuit board connector, PCB connector, FKIC, part number 1873524.
You can find the detail information about specifications and dimensions on part number 1873524.

Variation of this product

Part Number
1873469
1873472
1873485
1873579
1873595
1873618
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Degree of protection (IP), mounted Rated current In
(A)

10.37 €

50 89 Days -40|100III5.085.08Other12

11.16 €

50 89 Days -40|100III5.085.08Other12

11.96 €

50 89 Days -40|100III5.085.08Other12

7.30 €

50 89 Days -|-III5.085.08-12

8.89 €

50 89 Days -|-III5.085.08-12

10.49 €

50 89 Days -|-III5.085.08-12

Tech Support