Printed-circuit board connector, PCB connector, GMSTB (1795776)

Printed-circuit board connector, PCB connector, GMSTB 1795776

Product Details:

Manufacturer part number: 1795776

Brand: PHOENIX CONTACT

Price: 2.96

Delivery time: 29 Days


Technical Data:

Rated voltage: 352 V

Operation temperature: -|- °C

Rated surge voltage: 6 kV

Over voltage category: III

Connectable conductor cross section multi-wired: 0.2|1 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1795776

Part Number
1795776
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Over voltage category Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Angle contact/conductor connection Rated current In
(A)

2.96 €

100 29 Days 352-|-6III0.2|1-180° (horizontal)12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Screw connection Material of contact surface Tin
Pollution degree 2 Connectable cable type Tubular cable Modular spacing connections(mm) 7.62
Number of plug-in contact rows 1 Modular spacing contacts(mm) 7.62 Connectable conductor cross section solid-core(mm²) 0.2|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 With protective conductor -
Material insulation body Other Material contact Copper

This page is Printed-circuit board connector, PCB connector, GMSTB, part number 1795776.
You can find the detail information about specifications and dimensions on part number 1795776.

Variation of this product

Part Number
1795789
1795792
1795802
1795815
1795828
1795831
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Over voltage category Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Angle contact/conductor connection Rated current In
(A)

4.37 €

50 29 Days 352-|-6III0.2|1-180° (horizontal)12

5.78 €

50 23 Days 352-|-6III0.2|1-180° (horizontal)12

7.20 €

50 23 Days 352-|-6III0.2|1-180° (horizontal)12

8.61 €

50 23 Days 352-|-6III0.2|1-180° (horizontal)12

10.02 €

50 23 Days 352-|-6III0.2|1-180° (horizontal)12

11.43 €

50 23 Days 352-|-6III0.2|1-180° (horizontal)12

Tech Support