Manufacturer part number: 1830443
Brand: PHOENIX CONTACT
Price: 3.09 €
Delivery time: 7 Days
Colour housing: Black
Length pin: 2 mm
Modular spacing connections: 3.5 mm
Modular spacing contacts: 3.5 mm
Type of PCB fastening: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1830443
Part Number
|
---|
1830443 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Type of PCB fastening | |
---|---|---|---|---|---|---|---|---|---|
3.09 € | 100 | 7 Days | Black | 2 | 3.5 | 3.5 | Other |
Loading...
Type of connection | Printed circuit board to cable | Rated voltage(V) | 160 | Number of poles | - |
---|---|---|---|---|---|
Contact type | Bus | Operation temperature(°C) | -40|100 | Type of fastening | Other |
Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 2.5 | Type of electric connection | Other |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Diameter connection pin(mm) | - | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Connector model | Fixed connector | Material insulation body | Other |
Angle PCB/contact | Other | Rated current In(A) | 8 |
This page is PCB header, IMC, part number 1830443.
You can find the detail information about specifications and dimensions on part number 1830443.
Part Number |
---|
1830456 |
1830469 |
1830472 |
1830485 |
1830498 |
1830508 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour housing | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) | Type of PCB fastening |
---|---|---|---|---|---|---|---|---|---|
3.71 € | 50 | 18 Days | Black | 2 | 3.5 | 3.5 | Other | ||
4.33 € | 50 | 18 Days | Black | 2 | 3.5 | 3.5 | Other | ||
4.95 € | 50 | 18 Days | Black | 2 | 3.5 | 3.5 | Other | ||
5.57 € | 50 | 18 Days | Black | 2 | 3.5 | 3.5 | Other | ||
6.19 € | 50 | 7 Days | Black | 2 | 3.5 | 3.5 | Other | ||
6.80 € | 50 | 18 Days | Black | 2 | 3.5 | 3.5 | Other |