Printed-circuit board connector, PCB connector, IPC (1709092)

Printed-circuit board connector, PCB connector, IPC 1709092

Product Details:

Manufacturer part number: 1709092

Brand: PHOENIX CONTACT

Price: 13.44

Delivery time: 40 Days


Technical Data:

Type of connection: Printed circuit board to cable

Operation temperature: -40|100 °C

Material of contact surface: Tin

Modular spacing connections: 7.62 mm

Modular spacing contacts: 7.62 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1709092

Part Number
1709092
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of connection Operation temperature
(°C)
Material of contact surface Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

13.44 €

50 40 Days Printed circuit board to cable-40|100Tin7.627.620.2|100.25|60.2|60.2|2.5Other41

Loading...

  1. 1

Basic information

Colour housing Green Rated voltage(V) 1000 Number of poles -
Contact type Pin Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 8 Type of electric connection Screw connection
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 1 With protective conductor - Material insulation body Other
Material contact Copper Angle contact/conductor connection 180° (horizontal)

This page is Printed-circuit board connector, PCB connector, IPC, part number 1709092.
You can find the detail information about specifications and dimensions on part number 1709092.

Variation of this product

Part Number
1709089
1709102
1709115
1709128
1709131
1709144
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of connection Operation temperature
(°C)
Material of contact surface Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

11.52 €

50 40 Days Printed circuit board to cable-40|100Tin7.627.620.2|100.25|60.2|60.2|2.5Other41

15.36 €

50 40 Days Printed circuit board to cable-40|100Tin7.627.620.2|100.25|60.2|60.2|2.5Other41

17.28 €

50 40 Days Printed circuit board to cable-40|100Tin7.627.620.2|100.25|60.2|60.2|2.5Other41

19.20 €

50 28 Days Printed circuit board to cable-40|100Tin7.627.620.2|100.25|60.2|60.2|2.5Other41

21.12 €

50 28 Days Printed circuit board to cable-40|100Tin7.627.620.2|100.25|60.2|60.2|2.5Other41

23.04 €

50 40 Days Printed circuit board to cable-40|100Tin7.627.620.2|100.25|60.2|60.2|2.5Other41

Tech Support