Manufacturer part number: 1766107
Brand: PHOENIX CONTACT
Price: 3.36 €
Delivery time: 22 Days
Length pin: 3.5 mm
Modular spacing connections: 7.5 mm
Modular spacing contacts: 7.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1766107
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 630 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 6 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Number of plug-in contact rows | 1 |
Type of banding | None | Suitable for PCB thickness(mm) | - | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | Other | Type of PCB fastening | Other |
Rated current In(A) | 12 |
This page is PCB header, GMSTB, part number 1766107.
You can find the detail information about specifications and dimensions on part number 1766107.
Part Number |
---|
1766068 |
1766084 |
1766097 |
1766110 |
1766165 |
1766178 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) |
---|---|---|---|---|---|---|---|
2.14 € | 100 | 22 Days | 3.5 | 7.5 | 7.5 | ||
2.75 € | 100 | 22 Days | 3.5 | 7.5 | 7.5 | ||
3.05 € | 100 | 22 Days | 3.5 | 7.5 | 7.5 | ||
3.66 € | 50 | 12 Days | 3.5 | 7.5 | 7.5 | ||
1.84 € | 100 | 12 Days | 3.2 | 7.62 | 7.62 | ||
2.14 € | 100 | 7 Days | 3.2 | 7.62 | 7.62 |