PCB header, MDSTBV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1762541
1762554
1762567
1762570
1762583
1762596
1762606
1762619
1762635
1762648
1762651
1762664
1762677
1762693
1762884
1762897
1762907
1762910
1762923
1762936
1762952
1762965
1762978
1762981
1762994
1763016
1763029
1763139
1845688
1845701
1845950
1845963
1845976
1845989
1846001
1846014
1846027
1846030
1846085
1846098
1846111
1846124
1846140
1846153
1846179
1846182
1874659
1874662
1877766
1877779
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Type of PCB fastening

4.85 €

50 67 Days 3.95.085.08Other

5.66 €

50 67 Days 3.95.085.08Other

6.47 €

50 67 Days 3.95.085.08Other

7.28 €

50 67 Days 3.95.085.08Other

8.09 €

50 67 Days 3.95.085.08Other

8.89 €

50 67 Days 3.95.085.08Other

9.70 €

50 67 Days 3.95.085.08Other

10.51 €

50 26 Days 3.95.085.08Other

12.13 €

50 67 Days 3.95.085.08Other

12.94 €

50 67 Days 3.95.085.08Other

13.75 €

50 67 Days 3.95.085.08Other

14.55 €

50 67 Days 3.95.085.08Other

15.36 €

50 67 Days 3.95.085.08Other

16.17 €

50 67 Days 3.95.085.08Other

4.85 €

50 67 Days 3.955Other

5.66 €

50 67 Days 3.955Other

6.47 €

50 67 Days 3.955Other

7.28 €

50 67 Days 3.955Other

8.09 €

50 67 Days 3.955Other

8.89 €

50 65 Days 3.955Other

10.51 €

50 61 Days 3.955Other

11.32 €

50 26 Days 3.955Other

12.13 €

50 67 Days 3.955Other

12.94 €

50 67 Days 3.955Other

13.75 €

50 67 Days 3.955Other

14.55 €

50 67 Days 3.955Other

15.36 €

50 67 Days 3.955Other

16.17 €

50 67 Days 3.955Other

9.01 €

50 32 Days 3.95.085.08Flange

10.44 €

50 32 Days 3.95.085.08Flange

3.19 €

100 33 Days 3.555Other

3.84 €

50 37 Days 3.555Other

4.49 €

50 33 Days 3.555Other

5.13 €

50 37 Days 3.555Other

6.43 €

50 33 Days 3.555Other

7.07 €

50 37 Days 3.555Other

7.72 €

50 37 Days 3.555Other

8.37 €

50 33 Days 3.555Other

5.41 €

50 25 Days 3.955Flange

6.13 €

50 25 Days 3.955Flange

7.57 €

50 32 Days 3.955Flange

8.29 €

50 37 Days 3.955Flange

9.73 €

50 40 Days 3.955Flange

10.44 €

50 40 Days 3.955Flange

11.88 €

50 43 Days 3.955Flange

12.60 €

50 40 Days 3.955Flange

6.13 €

50 25 Days 3.955Flange

6.13 €

50 25 Days 3.955Flange

5.41 €

50 25 Days 3.955Flange

5.41 €

50 25 Days 3.955Flange

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Number of plug-in contact rows 2
Type of banding None Suitable for PCB thickness(mm) - Connector model Fixed connector
Material insulation body Other Angle PCB/contact 90° (upwards vertical) Rated current In(A) 10

Tech Support