Printed-circuit board connector, PCB header, MC (1011105)

Printed-circuit board connector, PCB header, MC 1011105

Product Details:

Manufacturer part number: 1011105

Brand: PHOENIX CONTACT

Price: 3.11

Delivery time: 37 Days


Technical Data:

Type of connection: Printed circuit board to cable

Colour housing: Black

Operation temperature: -40|-40 °C

Type of fastening: Other

Inflammability class of insulation material acc. with UL94: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1011105

Part Number
1011105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of connection Colour housing Operation temperature
(°C)
Type of fastening Inflammability class of insulation material acc. with UL94 Type of electric connection Material of contact surface Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Number of plug-in contact rows Type of banding Suitable for PCB thickness
(mm)
Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening Rated current In
(A)

3.11 €

330 37 Days Printed circuit board to cableBlack-40|-40Other-OtherTin-2.63.811Blister girdle (for SMD)-3.81--8

Loading...

  1. 1

Basic information

Rated voltage(V) 160 Number of poles - Contact type Pin
Rated surge voltage(kV) 2.5 Pollution degree 2 Diameter connection pin(mm) -
Connector model Fixed connector Material insulation body Other

This page is Printed-circuit board connector, PCB header, MC, part number 1011105.
You can find the detail information about specifications and dimensions on part number 1011105.

Variation of this product

Part Number
1011090
1011101
1011109
1011114
1011115
1011116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of connection Colour housing Operation temperature
(°C)
Type of fastening Inflammability class of insulation material acc. with UL94 Type of electric connection Material of contact surface Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Number of plug-in contact rows Type of banding Suitable for PCB thickness
(mm)
Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening Rated current In
(A)

1.90 €

330 7 Days Printed circuit board to cableBlack-40|-40OtherOtherOtherTin-2.63.811Blister girdle (for SMD)-3.81--8

2.19 €

330 7 Days Printed circuit board to cableBlack-40|-40OtherOtherOtherTin-23.811Blister girdle (for SMD)-3.81--8

1.90 €

330 44 Days Printed circuit board to cableBlack-40|-40OtherOtherOtherTin-23.51Blister girdle (for SMD)-3.5--8

2.47 €

330 70 Days Printed circuit board to cableBlack-40|-40OtherOtherOtherTin-23.51Blister girdle (for SMD)-3.5--8

2.76 €

330 44 Days Printed circuit board to cableBlack-40|-40OtherOtherOtherTin-23.51Blister girdle (for SMD)-3.5--8

1.90 €

330 44 Days Printed circuit board to cableBlack-40|-40OtherOtherOtherTin-1.43.51Blister girdle (for SMD)-3.5--8

Tech Support