RJ45 connector, CUC-IND (1406335)

RJ45 connector, CUC-IND 1406335

Product Details:

Manufacturer part number: 1406335

Brand: PHOENIX CONTACT

Price: 32.74

Delivery time: 7 Days


Technical Data:

Width: 13.65 mm

Height: 53 mm

Over voltage category: -

Pollution degree: -

Connectable conductor cross section fine-strand with cable end sleeve: 0.25|0.34 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1406335

Part Number
1406335
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Over voltage category Pollution degree Connectable conductor cross section fine-strand with cable end sleeve
(mm²)

32.74 €

6 7 Days 13.6553--0.25|0.34

Loading...

  1. 1

Basic information

Mounting method - Depth(mm) - Locking mechanism -
Rated voltage(V) 72 Number of conduit inlets - EMC-version -
Number of poles - Contact type - Material housing Other
Coating housing - Ambient temperature(°C) -40|70 Operation temperature(°C) -40|70
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) - Type of electric connection Other
Material of contact surface Other Impact strength - With sealing -
Number of plug-in contact rows - Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted IP20 With protective conductor false
Material insulation body - Material contact Other copper alloys Position cable feed -
Rated current In(A) 1.75

This page is RJ45 connector, CUC-IND, part number 1406335.
You can find the detail information about specifications and dimensions on part number 1406335.

Variation of this product

Part Number
1406338
1406341
1421126
1421127
1421128
1421607
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Over voltage category Pollution degree Connectable conductor cross section fine-strand with cable end sleeve
(mm²)

37.22 €

5 7 Days 37.9540I-0.25|0.34

37.22 €

5 28 Days 37.941.2I-0.25|0.34

24.82 €

8 7 Days 13.614.4I20.23|0.32

30.10 €

7 7 Days 37.9540I-0.23|0.32

30.10 €

7 7 Days 37.941.2I-0.23|0.32

24.82 €

8 7 Days 13.614.4I20.14|0.25

Tech Support