Manufacturer part number: 1767520
Brand: PHOENIX CONTACT
Price: 5.18 €
Delivery time: 22 Days
Modular spacing connections: 5.08 mm
Modular spacing contacts: 5.08 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1767520
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.5 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | 45°/135° (downwards inclined) |
Type of PCB fastening | Other | Rated current In(A) | 12 |
This page is PCB header, SMSTBA, part number 1767520.
You can find the detail information about specifications and dimensions on part number 1767520.
Part Number |
---|
1767342 |
1767355 |
1767368 |
1767562 |
1767575 |
1767588 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Modular spacing connections (mm) | Modular spacing contacts (mm) |
---|---|---|---|---|---|---|
6.69 € | 50 | 22 Days | 5 | 5 | ||
7.00 € | 50 | 22 Days | 5 | 5 | ||
7.30 € | 50 | 22 Days | 5 | 5 | ||
6.39 € | 50 | 22 Days | 5.08 | 5.08 | ||
6.69 € | 50 | 22 Days | 5.08 | 5.08 | ||
7.00 € | 50 | 22 Days | 5.08 | 5.08 |