Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1411357 |
1424453 |
1424454 |
1424459 |
1424460 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Type of electric connection | Number of plug-in contact rows | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|
66.26 € | 3 | 7 Days | 39 | 100.5 | Screw connection | - | 0.5|2.5 | 20 | ||
52.32 € | 4 | 16 Days | - | - | Other | - | 0.14|2.5 | 16 | ||
58.92 € | 4 | 16 Days | - | - | Other | 2 | 0.14|2.5 | 16 | ||
68.90 € | 3 | 16 Days | - | - | Other | - | 0.14|2.5 | 16 | ||
76.03 € | 3 | 16 Days | - | - | Other | 2 | 0.14|2.5 | 16 |
Loading...
Mounting method | - | Depth(mm) | - | Locking mechanism | Single locking lever |
---|---|---|---|---|---|
Rated voltage(V) | 250 | Number of conduit inlets | - | EMC-version | - |
Number of poles | - | Contact type | Hermaphrodite | Material housing | Other |
Coating housing | - | Ambient temperature(°C) | -40|100 | Operation temperature(°C) | -40|100 |
Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 4 | Material of contact surface | Other |
Impact strength | - | With sealing | - | Over voltage category | III |
Pollution degree | 3 | Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | IP66 | With protective conductor | false |
Material insulation body | - | Material contact | Other copper alloys | Position cable feed | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Type of electric connection
Number of plug-in contact rows
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Rated current In(A)
Filter by standard shipping days
Optional Attributes