Printed-circuit board connector, PCB connector, FKCOW (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1860549
1860552
1860565
1860578
1860581
1860594
1860604
1860617
1860620
1860633
1860646
1860659
1860662
1860675
1860688
1860691
1860701
1860714
1860727
1860730
1860743
1860756
1860769
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Degree of protection (IP), mounted

1.48 €

250 56 Days -40|100Other

2.22 €

250 7 Days -40|100Other

2.96 €

250 54 Days -40|100Other

3.71 €

100 56 Days -40|100Other

4.45 €

100 56 Days -40|100Other

5.19 €

100 54 Days -40|100Other

5.93 €

100 54 Days -40|100Other

6.67 €

100 54 Days -40|100Other

7.41 €

100 56 Days -40|100Other

8.15 €

50 54 Days -40|100Other

8.89 €

50 54 Days -40|100Other

9.64 €

50 54 Days -40|100Other

10.38 €

50 54 Days -40|100Other

11.12 €

50 54 Days -40|100Other

11.86 €

50 54 Days -40|100Other

12.60 €

50 54 Days -40|100Other

13.34 €

50 54 Days -40|100Other

14.08 €

50 54 Days -40|100Other

14.82 €

50 54 Days -40|100Other

15.56 €

50 54 Days -40|100Other

16.31 €

50 54 Days -40|100Other

17.05 €

50 54 Days -40|100Other

17.79 €

50 54 Days -40|100Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 320
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Connectable cable type Tubular cable Modular spacing connections(mm) 5.08
Number of plug-in contact rows 1 Modular spacing contacts(mm) 5.08 Connectable conductor cross section solid-core(mm²) 0.2|2.5
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|2.5
With protective conductor - Material insulation body Other Material contact Copper
Angle contact/conductor connection 90° (upwards vertical) Rated current In(A) 12

Tech Support