PCB header, MSTBA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1714738
1923830
1923843
1923856
1923940
1923953
1944796
1944806
1944819
1944835
1944848
1944851
1944864
1944877
1944880
1944893
1944903
1944916
1944929
1944932
1944945
1944958
1944961
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Material insulation body Type of PCB fastening Rated current In
(A)

2.36 €

100 7 Days Black-|-5.085.08-Other16

2.80 €

100 22 Days Green-40|10055OtherOther16

3.08 €

100 22 Days Green-40|10055OtherOther16

3.36 €

100 15 Days Green-40|10055OtherOther16

2.80 €

100 14 Days Green-40|1005.085.08OtherOther16

3.08 €

100 22 Days Green-40|1005.085.08OtherOther16

0.78 €

250 7 Days Green-40|10055OtherFlange12

1.03 €

200 22 Days Green-40|10055OtherFlange12

1.29 €

150 12 Days Green-40|10055OtherFlange12

1.79 €

150 22 Days Green-40|10055OtherFlange12

2.04 €

100 22 Days Green-40|10055OtherFlange12

2.30 €

100 22 Days Green-40|10055OtherFlange12

2.55 €

100 22 Days Green-40|10055OtherFlange12

2.80 €

100 22 Days Green-40|10055OtherFlange12

3.05 €

100 15 Days Green-40|10055OtherFlange12

3.31 €

100 15 Days Green-40|10055OtherFlange12

3.56 €

100 15 Days Green-40|10055OtherFlange12

3.81 €

50 15 Days Green-40|10055OtherFlange12

4.07 €

50 15 Days Green-40|10055OtherFlange12

4.32 €

50 15 Days Green-40|10055OtherFlange12

4.57 €

50 22 Days Green-40|10055OtherFlange12

4.82 €

50 15 Days Green-40|10055OtherFlange12

5.08 €

50 15 Days Green-40|10055OtherFlange12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 320 Number of poles -
Contact type Pin Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Rated surge voltage(kV) 4 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Length pin(mm) 3.5 Number of plug-in contact rows 1 Type of banding None
Suitable for PCB thickness(mm) - Connector model Fixed connector Angle PCB/contact Other

Tech Support