PCB direct plug, CDDC (1016276)

PCB direct plug, CDDC 1016276

Product Details:

Manufacturer part number: 1016276

Brand: PHOENIX CONTACT

Price: 4.07

Delivery time: 18 Days


Technical Data:

Rated voltage: - V

Operation temperature: -55|105 °C

Rated surge voltage: - kV

Modular spacing connections: 5 mm

Modular spacing contacts: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1016276

Part Number
1016276
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

4.07 €

50 18 Days --55|105-550.14|2.5Other12

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type - Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Crimp connection Material of contact surface -
Over voltage category - Pollution degree 2 Connectable cable type -
Number of plug-in contact rows 2 Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- With protective conductor - Material insulation body Other
Material contact - Angle contact/conductor connection -

This page is PCB direct plug, CDDC, part number 1016276.
You can find the detail information about specifications and dimensions on part number 1016276.

Variation of this product

Part Number
1016272
1016274
1016277
1016278
1016279
1016510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

4.91 €

50 18 Days --55|105-550.14|2.5Other12

4.35 €

50 18 Days --55|105-550.14|2.5Other12

3.78 €

50 18 Days --55|105-550.14|2.5Other12

3.50 €

100 18 Days --55|105-550.14|2.5Other12

3.22 €

100 18 Days --55|105-550.14|2.5Other12

3.50 €

100 18 Days --55|105-3.53.50.14|1.5Other8

Tech Support