Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1749528 |
1749557 |
1749560 |
1749573 |
1749599 |
1749609 |
1749612 |
1749667 |
1749670 |
1749683 |
1749706 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
2.40 € | 130 | 7 Days | ||
4.69 € | 55 | 7 Days | ||
5.45 € | 45 | 7 Days | ||
6.21 € | 40 | 19 Days | ||
7.74 € | 30 | 7 Days | ||
8.50 € | 30 | 7 Days | ||
9.26 € | 50 | 19 Days | ||
13.07 € | 30 | 19 Days | ||
13.83 € | 30 | 19 Days | ||
14.60 € | 30 | 19 Days | ||
16.12 € | 30 | 19 Days |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Black | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 2.5 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 2.6 |
Modular spacing connections(mm) | 3.81 | Number of plug-in contact rows | 2 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 3.81 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | Other | Type of PCB fastening | Other |
Rated current In(A) | 8 |