Printed-circuit board connector, Plug, DFMC (1844604)

Printed-circuit board connector, Plug, DFMC 1844604

Product Details:

Manufacturer part number: 1844604

Brand: PHOENIX CONTACT

Price: 6.59

Delivery time: 7 Days


Technical Data:

Colour housing: Black

Operation temperature: -40|100 °C

Over voltage category: III

Modular spacing connections: 2.54 mm

Modular spacing contacts: 2.54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1844604

Part Number
1844604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Angle contact/conductor connection Rated current In
(A)

6.59 €

100 7 Days Black-40|100III2.542.540.14|0.50.25|0.340.14|0.5180° (horizontal)6

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 2.5 Type of electric connection Other
Material of contact surface Gold Pollution degree 2 Connectable cable type Tubular cable
Number of plug-in contact rows 2 Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted Other
With protective conductor - Material insulation body Other Material contact Copper

This page is Printed-circuit board connector, Plug, DFMC, part number 1844604.
You can find the detail information about specifications and dimensions on part number 1844604.

Variation of this product

Part Number
1844578
1844581
1844594
1844617
1844620
1844633
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour housing Operation temperature
(°C)
Over voltage category Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Angle contact/conductor connection Rated current In
(A)

2.72 €

100 7 Days Black-40|100III2.542.540.14|0.50.25|0.340.14|0.5180° (horizontal)6

4.01 €

100 7 Days Black-40|100III2.542.540.14|0.50.25|0.340.14|0.5180° (horizontal)6

5.30 €

100 7 Days Black-40|100III2.542.540.14|0.50.25|0.340.14|0.5180° (horizontal)6

7.87 €

100 7 Days Black-40|100III2.542.540.14|0.50.25|0.340.14|0.5180° (horizontal)6

9.16 €

50 29 Days Black-40|100III2.542.540.14|0.50.25|0.340.14|0.5180° (horizontal)6

10.45 €

50 7 Days Black-40|100III2.542.540.14|0.50.25|0.340.14|0.5180° (horizontal)6

Tech Support