Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1782679
Type of connection | Printed circuit board to cable | Colour housing | Black | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 2.5 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 2 |
Modular spacing connections(mm) | 3.81 | Number of plug-in contact rows | 1 | Type of banding | Blister girdle (for SMD) |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 3.81 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | Other | Type of PCB fastening | Other |
Rated current In(A) | 8 |
This page is PCB header, MC , part number 1782679.
You can find the detail information about specifications and dimensions on part number 1782679.