Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1845387 |
1845400 |
1845426 |
1845439 |
1845866 |
1845879 |
1845882 |
1874769 |
1877630 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inflammability class of insulation material acc. with UL94 | Modular spacing connections (mm) | Modular spacing contacts (mm) | |
---|---|---|---|---|---|---|---|
8.15 € | 50 | 32 Days | Other | 5.08 | 5.08 | ||
10.31 € | 50 | 33 Days | Other | 5.08 | 5.08 | ||
12.47 € | 50 | 32 Days | Other | 5.08 | 5.08 | ||
13.54 € | 50 | 7 Days | Other | 5.08 | 5.08 | ||
11.39 € | 50 | 40 Days | Other | 5 | 5 | ||
12.47 € | 50 | 43 Days | Other | 5 | 5 | ||
13.54 € | 50 | 26 Days | Other | 5 | 5 | ||
3.84 € | 50 | 7 Days | - | 5.08 | 5.08 | ||
2.76 € | 100 | 25 Days | - | 5.08 | 5.08 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Rated surge voltage(kV) | 4 | Type of electric connection | Other |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 2 |
Diameter connection pin(mm) | - | Length pin(mm) | 3.9 | Number of plug-in contact rows | 2 |
Type of banding | None | Suitable for PCB thickness(mm) | - | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) | Type of PCB fastening | Other |
Rated current In(A) | 10 |
Configure
Basic Attributes
Inflammability class of insulation material acc. with UL94
Modular spacing connections(mm)
Modular spacing contacts(mm)
Filter by standard shipping days
Optional Attributes