Printed-circuit board connector, PCB header, DMCV (1844918)

Printed-circuit board connector, PCB header, DMCV  1844918

Product Details:

Manufacturer part number: 1844918

Brand: PHOENIX CONTACT

Price: 4.14

Delivery time: 47 Days


Technical Data:

Operation temperature: -40|100 °C

Length pin: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1844918

Part Number
1844918
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Length pin
(mm)

4.14 €

330 47 Days -40|1002

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Black Rated voltage(V) 160
Number of poles - Contact type Pin Type of fastening Other
Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 2.5 Type of electric connection Other
Material of contact surface Gold Over voltage category III Pollution degree 2
Diameter connection pin(mm) - Modular spacing connections(mm) 2.54 Number of plug-in contact rows 2
Type of banding Blister girdle (for SMD) Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 2.54
Connector model Fixed connector Material insulation body Other Angle PCB/contact 90° (upwards vertical)
Type of PCB fastening Other Rated current In(A) 6

This page is Printed-circuit board connector, PCB header, DMCV , part number 1844918.
You can find the detail information about specifications and dimensions on part number 1844918.

Variation of this product

Part Number
1844882
1844895
1844905
1844921
1844934
1844947
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation temperature
(°C)
Length pin
(mm)

2.23 €

330 47 Days -40|1002

2.87 €

330 47 Days -40|1002

3.51 €

330 47 Days -40|1002

4.78 €

330 47 Days -40|1002

5.42 €

330 47 Days -40|1002

6.05 €

330 47 Days -40|1002

Tech Support