Manufacturer part number: 1969771
Brand: PHOENIX CONTACT
Price: 5.77 €
Delivery time: 89 Days
Type of PCB fastening: Flange
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1969771
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Operation temperature(°C) | -|- |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 8 |
Type of electric connection | Other | Material of contact surface | Silver | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 4 |
Modular spacing connections(mm) | 10.16 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 10.16 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) | Rated current In(A) | 76 |
This page is PCB header, IPCV , part number 1969771.
You can find the detail information about specifications and dimensions on part number 1969771.
Part Number |
---|
1969742 |
1969755 |
1969768 |
1969797 |
1969807 |
1969810 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of PCB fastening |
---|---|---|---|---|---|
17.69 € | 50 | 89 Days | Other | ||
20.21 € | 50 | 28 Days | Other | ||
22.74 € | 50 | 89 Days | Other | ||
10.83 € | 50 | 89 Days | Flange | ||
13.35 € | 50 | 89 Days | Flange | ||
15.88 € | 50 | 89 Days | Flange |