Manufacturer part number: 1980530
Brand: PHOENIX CONTACT
Price: 12.88 €
Delivery time: 40 Days
Length pin: - mm
Modular spacing connections: 5.2 mm
Modular spacing contacts: 5.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1980530
Type of connection | - | Colour housing | Grey | Rated voltage(V) | - |
---|---|---|---|---|---|
Number of poles | - | Contact type | - | Operation temperature(°C) | -|- |
Type of fastening | - | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | - |
Type of electric connection | - | Material of contact surface | - | Over voltage category | - |
Pollution degree | 2 | Diameter connection pin(mm) | - | Number of plug-in contact rows | - |
Type of banding | - | Suitable for PCB thickness(mm) | - | Connector model | - |
Material insulation body | Thermoplastic | Angle PCB/contact | - | Type of PCB fastening | Other |
Rated current In(A) | - |
This page is ST-COMBI receptacle, ST, part number 1980530.
You can find the detail information about specifications and dimensions on part number 1980530.
Part Number |
---|
1980433 |
1980446 |
1980459 |
1980543 |
1980556 |
1980569 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length pin (mm) | Modular spacing connections (mm) | Modular spacing contacts (mm) |
---|---|---|---|---|---|---|---|
16.35 € | 50 | 40 Days | - | 5.2 | 5.2 | ||
18.39 € | 50 | 40 Days | - | 5.2 | 5.2 | ||
20.44 € | 50 | 28 Days | - | 5.2 | 5.2 | ||
14.72 € | 50 | 40 Days | - | 5.2 | 5.2 | ||
16.56 € | 50 | 40 Days | - | 5.2 | 5.2 | ||
18.39 € | 50 | 40 Days | - | 5.2 | 5.2 |