Printed-circuit board connector, PCB connector, TVMSTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1719008
1719037
1719040
1719053
1719066
1719079
1719082
1719095
1719105
1719118
1719121
1719134
1719147
1719150
1719163
1719176
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.14 €

100 40 Days

7.83 €

50 54 Days

9.40 €

50 54 Days

10.96 €

50 54 Days

12.53 €

50 54 Days

14.09 €

50 54 Days

15.66 €

50 54 Days

3.63 €

100 54 Days

5.20 €

50 54 Days

6.76 €

50 54 Days

8.33 €

50 54 Days

9.89 €

50 54 Days

11.46 €

50 54 Days

13.02 €

50 54 Days

14.59 €

50 54 Days

16.15 €

50 54 Days

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 400
Number of poles - Contact type Bus Material housing Other
Coating housing - Operation temperature(°C) -40|100 Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Screw connection Material of contact surface Tin
Over voltage category III Pollution degree 2 Connectable cable type Tubular cable
Modular spacing connections(mm) 5.08 Number of plug-in contact rows 1 Modular spacing contacts(mm) 5.08
Connectable conductor cross section solid-core(mm²) 0.2|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5
Connectable conductor cross section multi-wired(mm²) 0.2|1 Degree of protection (IP), mounted Other With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 180° (horizontal)
Rated current In(A) 12

Tech Support