Feed-through connector, DFK-IPC (1703768)

Feed-through connector, DFK-IPC 1703768

Product Details:

Manufacturer part number: 1703768

Brand: PHOENIX CONTACT

Price: 34.16

Delivery time: 75 Days


Technical Data:

Operation temperature: -40|100 °C

Material of contact surface: Silver

Degree of protection (IP), mounted: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703768

Part Number
1703768
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation temperature
(°C)
Material of contact surface Degree of protection (IP), mounted

34.16 €

10 75 Days -40|100SilverOther

Loading...

  1. 1

Basic information

Type of connection Cable to cable Colour housing Green Rated voltage(V) 1000
Number of poles - Contact type Bus Material housing Other
Coating housing - Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 8
Type of electric connection Screw connection Over voltage category - Pollution degree 2
Connectable cable type Tubular cable Modular spacing connections(mm) 10.16 Number of plug-in contact rows 1
Modular spacing contacts(mm) 10.16 Connectable conductor cross section solid-core(mm²) 0.75|16 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|16
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.75|16 Connectable conductor cross section multi-wired(mm²) -|- With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection -
Rated current In(A) 76

This page is Feed-through connector, DFK-IPC, part number 1703768.
You can find the detail information about specifications and dimensions on part number 1703768.

Variation of this product

Part Number
1703726
1703742
1703755
1703807
1703810
1703823
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation temperature
(°C)
Material of contact surface Degree of protection (IP), mounted

18.98 €

10 75 Days -40|100SilverOther

26.57 €

10 75 Days -40|100SilverOther

30.37 €

10 75 Days -40|100SilverOther

19.88 €

10 75 Days -|-Silver-

23.67 €

10 75 Days -|-Silver-

27.47 €

10 75 Days -|-Silver-

Tech Support