PCB header, MCDV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1830253
1830347
1830389
1830512
1830525
1842762
1842775
1842788
1842791
1842801
1842843
1842856
1842872
1842898
1842908
1847783
1847822
1847864
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of PCB fastening

3.69 €

50 19 Days Flange

11.00 €

50 22 Days Flange

14.25 €

50 22 Days Flange

10.56 €

50 19 Days Other

11.37 €

50 19 Days Other

3.69 €

50 7 Days Flange

4.50 €

50 22 Days Flange

5.31 €

50 22 Days Flange

6.12 €

50 19 Days Flange

6.94 €

50 22 Days Flange

10.18 €

50 7 Days Flange

11.00 €

50 22 Days Flange

12.62 €

50 22 Days Flange

14.25 €

50 19 Days Flange

15.06 €

50 7 Days Flange

5.69 €

50 22 Days Other

8.93 €

50 22 Days Other

12.18 €

50 22 Days Other

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Rated voltage(V) 160
Number of poles - Contact type Pin Operation temperature(°C) -40|100
Type of fastening Other Inflammability class of insulation material acc. with UL94 Other Rated surge voltage(kV) 2.5
Type of electric connection Other Material of contact surface Tin Over voltage category III
Pollution degree 2 Diameter connection pin(mm) - Length pin(mm) 3.4
Modular spacing connections(mm) 3.81 Number of plug-in contact rows 2 Type of banding None
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 3.81 Connector model Fixed connector
Material insulation body Other Angle PCB/contact 90° (upwards vertical) Rated current In(A) 8

Tech Support