Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1913976 |
1913989 |
1913992 |
1914027 |
1914030 |
1914043 |
1914056 |
1914069 |
1914072 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
1.91 € | 100 | 54 Days | ||
2.19 € | 100 | 54 Days | ||
2.46 € | 100 | 54 Days | ||
3.01 € | 100 | 54 Days | ||
3.28 € | 100 | 54 Days | ||
3.56 € | 100 | 54 Days | ||
3.83 € | 50 | 54 Days | ||
4.10 € | 50 | 54 Days | ||
4.38 € | 50 | 54 Days |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 250 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 2.5 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 3.5 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 3.5 |
Connectable conductor cross section solid-core(mm²) | 0.12|0.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | - | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 90° (upwards vertical) |
Rated current In(A) | 4 |