PCB header, PTSM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1778667
1778670
1778683
1778706
1778722
1778751
1778793
1778803
1778816
1830126
1830139
1830155
1830168
1830171
1830184
1839198
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Operation temperature
(°C)
Length pin
(mm)
Angle PCB/contact

1.83 €

500 7 Days Black-40|1002.1Other

2.13 €

500 42 Days Black-40|1002.1Other

2.44 €

500 7 Days Black-40|1002.1Other

1.49 €

400 7 Days White-|-290° (upwards vertical)

2.43 €

400 7 Days White-|-290° (upwards vertical)

3.84 €

400 65 Days White-|-290° (upwards vertical)

2.25 €

600 7 Days Black-40|1002Other

2.69 €

600 7 Days Black-40|100-Other

3.13 €

600 7 Days Black-40|100-Other

1.05 €

330 7 Days White-40|100-90° (upwards vertical)

1.54 €

330 65 Days White-40|100-90° (upwards vertical)

2.53 €

330 65 Days White-40|100-90° (upwards vertical)

3.02 €

330 65 Days White-40|100-90° (upwards vertical)

3.52 €

330 65 Days White-40|100-90° (upwards vertical)

4.01 €

330 65 Days White-40|100-90° (upwards vertical)

1.02 €

400 65 Days White-|--90° (upwards vertical)

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Rated voltage(V) 160 Number of poles -
Contact type Pin Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Rated surge voltage(kV) 2.5 Type of electric connection Other Material of contact surface Tin
Over voltage category III Pollution degree 2 Diameter connection pin(mm) -
Modular spacing connections(mm) 2.5 Number of plug-in contact rows 1 Type of banding Blister girdle (for SMD)
Suitable for PCB thickness(mm) - Modular spacing contacts(mm) 2.5 Connector model Fixed connector
Material insulation body Other Type of PCB fastening Other Rated current In(A) 6

Tech Support