Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1934890 |
1934900 |
1934913 |
1934926 |
1934939 |
1934942 |
1934955 |
1934971 |
1934984 |
1934997 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
2.03 € | 100 | 7 Days | ||
2.43 € | 100 | 7 Days | ||
2.84 € | 100 | 7 Days | ||
3.24 € | 100 | 7 Days | ||
3.65 € | 100 | 7 Days | ||
4.05 € | 100 | 7 Days | ||
4.46 € | 50 | 35 Days | ||
5.27 € | 50 | 35 Days | ||
5.67 € | 50 | 35 Days | ||
6.08 € | 50 | 35 Days |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 400 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Type of electric connection | Screw connection | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 5 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5 |
Connectable conductor cross section solid-core(mm²) | 0.2|2.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|1.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|2.5 |
Connectable conductor cross section multi-wired(mm²) | 0.2|0.75 | Degree of protection (IP), mounted | Other | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 12 |