Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Modular spacing connections (mm) | Modular spacing contacts (mm) | |
---|---|---|---|---|---|---|
0.63 € | 300 | 22 Days | 5 | 5 | ||
0.93 € | 200 | 22 Days | 5 | 5 | ||
1.54 € | 150 | 19 Days | 5 | 5 | ||
1.84 € | 100 | 22 Days | 5 | 5 | ||
2.14 € | 100 | 22 Days | 5 | 5 | ||
2.75 € | 100 | 22 Days | 5 | 5 | ||
3.05 € | 100 | 22 Days | 5 | 5 | ||
3.36 € | 100 | 22 Days | 5 | 5 | ||
3.66 € | 50 | 22 Days | 5 | 5 | ||
3.96 € | 50 | 22 Days | 5 | 5 | ||
4.27 € | 50 | 22 Days | 5 | 5 | ||
4.57 € | 50 | 22 Days | 5 | 5 | ||
4.87 € | 50 | 22 Days | 5 | 5 | ||
5.18 € | 50 | 22 Days | 5 | 5 | ||
5.48 € | 50 | 22 Days | 5 | 5 | ||
5.78 € | 50 | 22 Days | 5 | 5 | ||
6.09 € | 50 | 22 Days | 5 | 5 | ||
6.39 € | 50 | 22 Days | 5 | 5 | ||
6.69 € | 50 | 22 Days | 5 | 5 | ||
7.00 € | 50 | 22 Days | 5 | 5 | ||
7.30 € | 50 | 22 Days | 5 | 5 | ||
1.24 € | 200 | 19 Days | 5.08 | 5.08 | ||
2.14 € | 100 | 22 Days | 5.08 | 5.08 | ||
2.45 € | 100 | 19 Days | 5.08 | 5.08 | ||
2.75 € | 100 | 22 Days | 5.08 | 5.08 | ||
3.05 € | 100 | 22 Days | 5.08 | 5.08 | ||
3.36 € | 100 | 22 Days | 5.08 | 5.08 | ||
3.66 € | 50 | 22 Days | 5.08 | 5.08 | ||
3.96 € | 50 | 22 Days | 5.08 | 5.08 | ||
4.27 € | 50 | 19 Days | 5.08 | 5.08 | ||
4.57 € | 50 | 22 Days | 5.08 | 5.08 | ||
4.87 € | 50 | 22 Days | 5.08 | 5.08 | ||
5.18 € | 50 | 22 Days | 5.08 | 5.08 | ||
5.48 € | 50 | 22 Days | 5.08 | 5.08 | ||
5.78 € | 50 | 22 Days | 5.08 | 5.08 | ||
6.09 € | 50 | 22 Days | 5.08 | 5.08 | ||
6.39 € | 50 | 22 Days | 5.08 | 5.08 | ||
6.69 € | 50 | 22 Days | 5.08 | 5.08 | ||
7.00 € | 50 | 22 Days | 5.08 | 5.08 | ||
7.30 € | 50 | 22 Days | 5.08 | 5.08 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.5 |
Number of plug-in contact rows | 1 | Type of banding | None | Suitable for PCB thickness(mm) | - |
Connector model | Fixed connector | Material insulation body | Other | Angle PCB/contact | 45°/135° (downwards inclined) |
Type of PCB fastening | Other | Rated current In(A) | 12 |