Manufacturer part number: 1792737
Brand: PHOENIX CONTACT
Price: 2.47 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1792737
Type of connection | Printed circuit board to cable | Colour housing | Black | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 2.6 |
Modular spacing connections(mm) | 5.08 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 5.08 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | 90° (upwards vertical) | Type of PCB fastening | Flange |
Rated current In(A) | 12 |
This page is Printed-circuit board connector, PCB header, CCV , part number 1792737.
You can find the detail information about specifications and dimensions on part number 1792737.
Part Number |
---|
1792740 |
1792779 |
1792805 |
1792821 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
2.68 € | 100 | 7 Days | ||
3.32 € | 100 | 33 Days | ||
3.96 € | 50 | 33 Days | ||
4.39 € | 50 | 33 Days |