Printed-circuit board connector, PCB connector, MVSTBW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1792692
1792715
1792728
1792731
1792744
1792922
1792948
1792964
1809788
1809791
1809801
1809814
1809827
1809830
1809843
1809856
1809869
1809872
1809885
1835339
1835355
1835397
1835407
1835410
1835436
1835449
1835452
1835465
1912757
1912786
1912799
1912809
1912812
1912825
1912838
1912896
1912935
1912964
1912977
1912980
1912993
1913002
1913015
1913028
1913031
1913044
1913057
1913073
1913086
1913099
1913112
1913138
1913141
1913154
1913167
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Operation temperature
(°C)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Degree of protection (IP), mounted Rated current In
(A)

14.46 €

50 43 Days 320-40|100550.25|2.5Other12

15.98 €

50 43 Days 320-40|100550.25|2.5Other12

16.74 €

50 43 Days 320-40|100550.25|2.5Other12

17.51 €

50 43 Days 320-40|100550.25|2.5Other12

18.27 €

50 7 Days 320-40|100550.25|2.5Other12

14.46 €

50 43 Days 320-40|1005.085.080.25|2.5Other12

15.98 €

50 43 Days 320-40|1005.085.080.25|2.5Other12

17.51 €

50 43 Days 320-40|1005.085.080.25|2.5Other12

2.11 €

100 43 Days 176-|-5.085.08-|--12

3.10 €

100 39 Days 176-|-5.085.08-|--12

4.09 €

50 39 Days 176-|-5.085.08-|--12

5.08 €

50 43 Days 176-|-5.085.08-|--12

6.07 €

50 43 Days 176-|-5.085.08-|--12

7.06 €

50 43 Days 176-|-5.085.08-|--12

8.04 €

50 43 Days 176-|-5.085.08-|--12

9.03 €

50 43 Days 176-|-5.085.08-|--12

10.02 €

50 43 Days 176-|-5.085.08-|--12

11.01 €

50 43 Days 176-|-5.085.08-|--12

12.00 €

50 43 Days 176-|-5.085.08-|--12

5.46 €

50 39 Days 320-40|100550.25|2.5Other12

6.98 €

50 43 Days 320-40|100550.25|2.5Other12

10.02 €

50 43 Days 320-40|100550.25|2.5Other12

10.78 €

50 43 Days 320-40|100550.25|2.5Other12

11.54 €

50 43 Days 320-40|100550.25|2.5Other12

13.07 €

50 43 Days 320-40|100550.25|2.5Other12

13.83 €

50 43 Days 320-40|100550.25|2.5Other12

14.59 €

50 43 Days 320-40|100550.25|2.5Other12

15.35 €

50 43 Days 320-40|100550.25|2.5Other12

3.66 €

50 7 Days 320-|-550.25|2.5-16

6.40 €

50 43 Days 320-|-550.25|2.5-16

7.31 €

50 43 Days 320-|-550.25|2.5-16

8.23 €

50 43 Days 320-|-550.25|2.5-16

9.14 €

50 43 Days 320-|-550.25|2.5-16

10.05 €

50 43 Days 320-|-550.25|2.5-16

10.96 €

50 43 Days 320-|-550.25|2.5-16

6.40 €

50 7 Days 320-|-5.085.080.25|2.5-16

10.05 €

50 43 Days 320-|-5.085.080.25|2.5-16

2.87 €

100 43 Days 320-40|100550.25|2.5Other16

3.79 €

50 43 Days 320-40|100550.25|2.5Other16

4.70 €

50 43 Days 320-40|100550.25|2.5Other16

5.61 €

50 43 Days 320-40|100550.25|2.5Other16

6.52 €

50 43 Days 320-40|100550.25|2.5Other16

7.44 €

50 43 Days 320-40|100550.25|2.5Other16

8.35 €

50 43 Days 320-40|100550.25|2.5Other16

9.26 €

50 43 Days 320-40|100550.25|2.5Other16

10.17 €

50 43 Days 320-40|100550.25|2.5Other16

11.09 €

50 43 Days 320-40|100550.25|2.5Other16

2.87 €

100 7 Days 320-|-5.085.080.25|2.5-16

3.79 €

50 43 Days 320-|-5.085.080.25|2.5-16

4.70 €

50 43 Days 320-|-5.085.080.25|2.5-16

6.52 €

50 43 Days 320-|-5.085.080.25|2.5-16

8.35 €

50 7 Days 320-|-5.085.080.25|2.5-16

9.26 €

50 43 Days 320-|-5.085.080.25|2.5-16

10.17 €

50 43 Days 320-|-5.085.080.25|2.5-16

11.09 €

50 43 Days 320-|-5.085.080.25|2.5-16

Loading...

  1. 1

Basic information

Type of connection Printed circuit board to cable Colour housing Green Number of poles -
Contact type Bus Material housing Other Coating housing -
Inflammability class of insulation material acc. with UL94 V0 Rated surge voltage(kV) 4 Type of electric connection Screw connection
Material of contact surface Tin Over voltage category III Pollution degree 2
Connectable cable type Tubular cable Number of plug-in contact rows 1 Connectable conductor cross section solid-core(mm²) 0.2|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|1 With protective conductor -
Material insulation body Other Material contact Copper Angle contact/conductor connection 270° (downwards vertical)

Tech Support