Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1924101 |
1924114 |
1924127 |
1924130 |
1924143 |
1924156 |
1924169 |
1924172 |
1924185 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
2.52 € | 100 | 7 Days | ||
2.79 € | 100 | 7 Days | ||
3.07 € | 100 | 7 Days | ||
3.35 € | 100 | 7 Days | ||
3.63 € | 100 | 7 Days | ||
3.91 € | 50 | 22 Days | ||
4.18 € | 50 | 7 Days | ||
4.46 € | 50 | 22 Days | ||
4.74 € | 50 | 7 Days |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Operation temperature(°C) | -40|100 |
Type of fastening | Other | Inflammability class of insulation material acc. with UL94 | Other | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Diameter connection pin(mm) | - | Length pin(mm) | 3.5 |
Modular spacing connections(mm) | 5.08 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 5.08 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | Other | Type of PCB fastening | Flange |
Rated current In(A) | 16 |