Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1404142 |
1422108 |
1422205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material housing | Ambient temperature (°C) | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Material of contact surface | Over voltage category | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Material contact | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.28 € | 5 | 26 Days | Other | -40|70 | -40|70 | V0 | Other | I | 0.13|0.32 | Other copper alloys | 1.75 | ||
32.47 € | 6 | 33 Days | Other | -25|60 | -25|60 | V0 | - | I | -|- | Other not-copper alloys | 1 | ||
25.61 € | 8 | 33 Days | Plastic | -25|60 | -25|60 | Other | - | - | -|- | - | 1 |
Loading...
Mounting method | - | Width(mm) | 22 | Height(mm) | 30 |
---|---|---|---|---|---|
Depth(mm) | - | Locking mechanism | Push Pull | Rated voltage(V) | 72 |
Number of conduit inlets | - | EMC-version | - | Number of poles | - |
Contact type | - | Coating housing | - | Rated surge voltage(kV) | - |
Type of electric connection | Other | Impact strength | - | With sealing | - |
Pollution degree | 2 | Number of plug-in contact rows | - | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | IP65/IP67 |
With protective conductor | false | Material insulation body | - | Position cable feed | - |
Configure
Basic Attributes
Material housing
Ambient temperature(°C)
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Material of contact surface
Over voltage category
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Material contact
Rated current In(A)
Filter by standard shipping days
Optional Attributes