Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type of connection | Printed circuit board to cable | Colour housing | White | Rated voltage(V) | 160 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|100 | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 2.5 | Type of electric connection | Other | Material of contact surface | Tin |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Modular spacing connections(mm) | 2.5 | Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 2.5 |
Connectable conductor cross section solid-core(mm²) | 0.14|0.5 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|0.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|0.5 |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | Other | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Rated current In(A) | 6 |