Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2202399 |
2202403 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour housing | Rated voltage (V) | Material housing | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Rated surge voltage (kV) | Over voltage category | Material insulation body | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.10 € | 30 | 7 Days | Other | - | Plastic | -|- | V0 | - | - | Other | 6 | ||
15.47 € | 30 | 28 Days | Other | - | Plastic | -|- | V0 | - | - | Other | 6 |
Loading...
Type of connection | - | Number of poles | - | Contact type | - |
---|---|---|---|---|---|
Coating housing | - | Type of electric connection | - | Material of contact surface | - |
Pollution degree | 2 | Connectable cable type | - | Modular spacing connections(mm) | 2.54 |
Number of plug-in contact rows | - | Modular spacing contacts(mm) | 2.54 | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Degree of protection (IP), mounted | - | With protective conductor | - | Material contact | - |
Angle contact/conductor connection | - |
Configure
Basic Attributes
Colour housing
Rated voltage(V)
Material housing
Operation temperature(°C)
Inflammability class of insulation material acc. with UL94
Rated surge voltage(kV)
Over voltage category
Material insulation body
Rated current In(A)
Filter by standard shipping days
Optional Attributes